??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
009001
Bore Size
1 Inch
Style Coupling Figure No.
1
Coupling Dia x Length
3-5/8 x 5-1/4 Inch
Keyway Size
1/4 x 1/8 Inch
Key Furnished
1/4 x 1/4 x 5-1/4 Inch
Number of Bolts
4
Diameter of Bolts
3/8 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.